How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | C: | 8.88 in |
| AJ: | 5.88 | AD: | 6.53 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| D: | 3.25 | AE2: | 0.36 |
| AG: | 7.5 | L: | 6.57 in |
| U: | 0.875 in | AK: | 4.5 |
| V: | 2.51 in | BF: | 0.41 |
| B: | 8.12 | BE: | 0.38 in |
| G: | 2 | LM: | 8.82 |
| BD: | 5.88 | I: | 4.84 in |
| F: | 4 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.382 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

