How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
| F: | 4 | V: | 2.51 in |
| BE: | 0.38 in | B: | 8.12 |
| BD: | 5.88 | C: | 8.88 in |
| T: | 1.688 | AG: | 7.5 |
| AK: | 4.5 | AE2: | 0.36 |
| BF: | 0.41 | U: | 0.875 in |
| LM: | 8.82 | D: | 3.25 |
| AJ: | 5.88 | AD: | 6.53 |
| AE1: | 0.6 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 2.382 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

