Grove Gear HM230-30-1-1.688-180TC-L3
Part #:HM230-30-1-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AE1: | 0.6 |
| D: | 3.25 | V: | 2.51 in |
| I: | 4.84 in | L: | 6.57 in |
| C: | 8.88 in | BD: | 9 |
| L1: | 9.82 in | AD: | 6.53 |
| AK: | 8.5 | B: | 8.12 |
| AJ: | 7.25 | AE2: | 0.36 |
| BE1: | 0.5 in | AG: | 7.5 |
| T: | 1.688 |
Technical Specifications
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.382 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

