How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| D: | 3.25 | G: | 2 |
| F: | 4 | AD: | 6.53 |
| I: | 4.84 in | AK: | 8.5 |
| B: | 8.12 | AJ: | 7.25 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| C: | 8.88 in | BD: | 9 |
| BF: | 0.53 | AG: | 7.5 |
| AE1: | 0.6 | T: | 1.688 |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.382 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

