How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 8.5 |
| L1: | 9.82 in | B: | 8.12 |
| T: | 1.75 | L: | 6.57 in |
| I: | 4.84 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| F: | 4 | BD: | 9 |
| AE1: | 0.6 | V: | 2.51 in |
| AD: | 6.53 | U: | 0.875 in |
| AG: | 7.5 | AE2: | 0.36 |
| BF: | 0.53 | C: | 8.88 in |
| AJ: | 7.25 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 2.382 | Ratio: | 30:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

