How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| F: | 4 | AJ: | 7.25 |
| AE1: | 0.6 | G: | 2 |
| V: | 2.51 in | AD: | 6.53 |
| AK: | 8.5 | U: | 0.875 in |
| T: | 1.75 | BD: | 9 |
| L1: | 9.82 in | C: | 8.88 in |
| D: | 3.25 | AE2: | 0.36 |
| AG: | 7.5 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Bore Code: | 28 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Motor Frame Size: | 210TC |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

