How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.6 |
| AD: | 6.53 | B: | 8.12 |
| BF: | 0.53 | L1: | 9.82 in |
| AG: | 7.5 | BD: | 9 |
| G: | 2 | D: | 3.25 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| T: | 1.75 | C: | 8.88 in |
| AE2: | 0.36 | U: | 0.875 in |
| F: | 4 | I: | 4.84 in |
| AK: | 8.5 | L: | 6.57 in |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 2.382 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

