How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | V: | 2.51 in |
| AG: | 7.5 | AJ: | 7.25 |
| D: | 3.25 | L: | 6.57 in |
| AE1: | 0.6 | U: | 0.875 in |
| I: | 4.84 in | C: | 8.88 in |
| AD: | 6.53 | B: | 8.12 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| F: | 4 | T: | 1.75 |
| BF: | 0.53 | G: | 2 |
| BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.382 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

