Grove Gear HM230-30-1-1.750-56C-L2
Part #:HM230-30-1-1.750-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AK: | 4.5 |
| D: | 3.25 | L: | 6.57 in |
| LM: | 8.82 | AD: | 6.53 |
| V: | 2.51 in | BE: | 0.38 in |
| T: | 1.75 | AG: | 7.5 |
| AE1: | 0.6 | I: | 4.84 in |
| G: | 2 | B: | 8.12 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| U: | 0.875 in | C: | 8.88 in |
| AE2: | 0.36 | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 2.382 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Model Code: | HM230 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

