Grove Gear HM230-30-1-1.938-140TC-L1
Part #:HM230-30-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AD: | 6.53 |
| AE1: | 0.6 | L: | 6.57 in |
| U: | 0.875 in | G: | 2 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in | BD: | 5.88 |
| T: | 1.938 | Center Distance (in): | 3 in |
| C: | 8.88 in | AG: | 7.5 |
| B: | 8.12 | LM: | 8.82 |
| AK: | 4.5 | F: | 4 |
| AJ: | 5.88 | I: | 4.84 in |
| D: | 3.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.382 |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 58.3 | Bore Code: | 31 |
| Ratio: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

