Grove Gear HM230-30-1-1.938-140TC-L4
Part #:HM230-30-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| F: | 4 | U: | 0.875 in |
| D: | 3.25 | LM: | 8.82 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 1.938 | L: | 6.57 in |
| AJ: | 5.88 | G: | 2 |
| I: | 4.84 in | C: | 8.88 in |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| B: | 8.12 | AG: | 7.5 |
| AD: | 6.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

