Grove Gear HM230-30-1-1.938-180TC-L4
Part #:HM230-30-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | L: | 6.57 in |
| AJ: | 7.25 | D: | 3.25 |
| AE2: | 0.36 | U: | 0.875 in |
| F: | 4 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AG: | 7.5 | BF: | 0.53 |
| T: | 1.938 | V: | 2.51 in |
| AK: | 8.5 | B: | 8.12 |
| BD: | 9 | G: | 2 |
| I: | 4.84 in | AD: | 6.53 |
| L1: | 9.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.382 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 30:1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

