Grove Gear HM230-30-1-1.938-180TC-L9
Part #:HM230-30-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AD: | 6.53 |
| V: | 2.51 in | L: | 6.57 in |
| U: | 0.875 in | AE1: | 0.6 |
| F: | 4 | Center Distance (in): | 3 in |
| BD: | 9 | AG: | 7.5 |
| B: | 8.12 | BF: | 0.53 |
| C: | 8.88 in | D: | 3.25 |
| L1: | 9.82 in | AE2: | 0.36 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2 | AJ: | 7.25 |
| T: | 1.938 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.382 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

