Grove Gear HM230-30-1-1.938-56C-L3
Part #:HM230-30-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | U: | 0.875 in |
| AE1: | 0.6 | F: | 4 |
| V: | 2.51 in | BD: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.938 |
| AJ: | 5.88 | LM: | 8.82 |
| BF: | 0.41 | B: | 8.12 |
| I: | 4.84 in | D: | 3.25 |
| AD: | 6.53 | C: | 8.88 in |
| BE: | 0.38 in | L: | 6.57 in |
| AE2: | 0.36 | AK: | 4.5 |
| G: | 2 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.382 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Bore Code: | 31 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

