How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AK: | 4.5 | F: | 4 |
| T: | 1.938 | BE: | 0.38 in |
| BF: | 0.41 | AD: | 6.53 |
| C: | 8.88 in | L: | 6.57 in |
| G: | 2 | BD: | 6.5 |
| AE2: | 0.36 | V: | 2.51 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| AE1: | 0.6 | B: | 8.12 |
| AJ: | 5.88 | LM: | 8.82 |
| D: | 3.25 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Worm Speed Reducer | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.382 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

