How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 6.5 |
| AG: | 7.5 | C: | 8.88 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| V: | 2.51 in | T: | 1.938 |
| LM: | 8.82 | BF: | 0.41 |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in | AE1: | 0.6 |
| AD: | 6.53 | AE2: | 0.36 |
| L: | 6.57 in | D: | 3.25 |
| G: | 2 | AK: | 4.5 |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 31 | Ratio: | 30:1 |
| Product Type: | Worm Speed Reducer | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.382 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

