How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.25 |
| T: | 1.188 | BE: | 0.38 in |
| U: | 0.875 in | AG: | 7.5 |
| AE2: | 0.36 | F: | 4 |
| AK: | 4.5 | G: | 2 |
| C: | 8.88 in | L: | 6.57 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | B: | 8.12 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| LM: | 8.82 | AE1: | 0.6 |
| I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Model Code: | HM230 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.382 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

