How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3 in |
| T: | 1.188 | BE1: | 0.5 in |
| L1: | 9.82 in | AE1: | 0.6 |
| AJ: | 7.25 | U: | 0.875 in |
| D: | 3.25 | I: | 4.84 in |
| AG: | 7.5 | AE2: | 0.36 |
| G: | 2 | V: | 2.51 in |
| B: | 8.12 | AK: | 8.5 |
| AD: | 6.53 | C: | 8.88 in |
| L: | 6.57 in | BD: | 9 |
| BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.382 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

