How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| T: | 1.188 | L1: | 9.82 in |
| L: | 6.57 in | AE1: | 0.6 |
| AG: | 7.5 | D: | 3.25 |
| AE2: | 0.36 | BE1: | 0.5 in |
| U: | 0.875 in | BF: | 0.53 |
| AJ: | 7.25 | AD: | 6.53 |
| B: | 8.12 | G: | 2 |
| C: | 8.88 in | V: | 2.51 in |
| I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.382 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | HM230 | Ratio: | 30:1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

