Grove Gear HM230-30-2-1.188-56C-L2
Part #:HM230-30-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AK: | 4.5 |
| B: | 8.12 | AE1: | 0.6 |
| G: | 2 | AD: | 6.53 |
| F: | 4 | L: | 6.57 in |
| T: | 1.188 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| I: | 4.84 in | AG: | 7.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.36 | LM: | 8.82 |
| U: | 0.875 in | V: | 2.51 in |
| C: | 8.88 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.382 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

