Grove Gear HM230-30-2-1.188-56C-L3
Part #:HM230-30-2-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 2 | B: | 8.12 |
| F: | 4 | L: | 6.57 in |
| U: | 0.875 in | AG: | 7.5 |
| AE2: | 0.36 | I: | 4.84 in |
| C: | 8.88 in | T: | 1.188 |
| AJ: | 5.88 | AE1: | 0.6 |
| AK: | 4.5 | D: | 3.25 |
| AD: | 6.53 | V: | 2.51 in |
| LM: | 8.82 |
Technical Specifications
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 2.382 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

