How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| I: | 4.84 in | D: | 3.25 |
| AE2: | 0.36 | AK: | 8.5 |
| BF: | 0.53 | L: | 6.57 in |
| AD: | 6.53 | B: | 8.12 |
| T: | 1.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | U: | 0.875 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2 | AG: | 7.5 |
| C: | 8.88 in | AE1: | 0.6 |
| F: | 4 |
Technical Specifications
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.382 | Ratio Range: | 30:1 |
| Model Code: | HM230 | Bore Code: | 20 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

