How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE2: | 0.36 |
| BF: | 0.53 | L: | 6.57 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| AD: | 6.53 | U: | 0.875 in |
| B: | 8.12 | F: | 4 |
| AK: | 8.5 | G: | 2 |
| I: | 4.84 in | T: | 1.25 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| D: | 3.25 | AJ: | 7.25 |
| V: | 2.51 in | AE1: | 0.6 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

