How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BE1: | 0.5 in |
| AE2: | 0.36 | AJ: | 7.25 |
| C: | 8.88 in | F: | 4 |
| AD: | 6.53 | G: | 2 |
| U: | 0.875 in | BF: | 0.53 |
| T: | 1.25 | AK: | 8.5 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 7.5 |
| B: | 8.12 | BD: | 9 |
| I: | 4.84 in | L: | 6.57 in |
| AE1: | 0.6 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.382 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

