How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | D: | 3.25 |
| I: | 4.84 in | AE2: | 0.36 |
| L: | 6.57 in | AD: | 6.53 |
| Center Distance (in): | 3 in | G: | 2 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 8.88 in | AG: | 7.5 |
| BF: | 0.53 | F: | 4 |
| AE1: | 0.6 | AK: | 8.5 |
| V: | 2.51 in | L1: | 9.82 in |
| U: | 0.875 in | BD: | 9 |
| T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.382 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 30:1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

