Grove Gear HM230-30-2-1.250-56C-L3
Part #:HM230-30-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | B: | 8.12 |
| D: | 3.25 | I: | 4.84 in |
| L: | 6.57 in | BE: | 0.38 in |
| AE2: | 0.36 | AJ: | 5.88 |
| AK: | 4.5 | F: | 4 |
| BF: | 0.41 | LM: | 8.82 |
| U: | 0.875 in | G: | 2 |
| BD: | 5.88 | T: | 1.25 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| AD: | 6.53 | AE1: | 0.6 |
| AG: | 7.5 |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.382 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

