Grove Gear HM230-30-2-1.250-56C-L4
Part #:HM230-30-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | B: | 8.12 |
| D: | 3.25 | BE: | 0.38 in |
| I: | 4.84 in | BD: | 5.88 |
| AE1: | 0.6 | L: | 6.57 in |
| AK: | 4.5 | LM: | 8.82 |
| V: | 2.51 in | AD: | 6.53 |
| F: | 4 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 7.5 |
| C: | 8.88 in | U: | 0.875 in |
| G: | 2 | AE2: | 0.36 |
| Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HM230 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.382 |
| Bore Code: | 20 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

