Grove Gear HM230-30-2-1.250-56C-L9
Part #:HM230-30-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AK: | 4.5 |
| F: | 4 | U: | 0.875 in |
| L: | 6.57 in | I: | 4.84 in |
| D: | 3.25 | AE2: | 0.36 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| BE: | 0.38 in | AG: | 7.5 |
| LM: | 8.82 | B: | 8.12 |
| V: | 2.51 in | AE1: | 0.6 |
| G: | 2 | BF: | 0.41 |
| BD: | 5.88 | T: | 1.25 |
| AJ: | 5.88 |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

