Grove Gear HM230-30-2-1.438-140TC-L1
Part #:HM230-30-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | G: | 2 |
| BF: | 0.41 | F: | 4 |
| BD: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | B: | 8.12 |
| C: | 8.88 in | T: | 1.438 |
| AG: | 7.5 | BE: | 0.38 in |
| AE1: | 0.6 | D: | 3.25 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| LM: | 8.82 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.382 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

