Grove Gear HM230-30-2-1.438-180TC
Part #:HM230-30-2-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| L1: | 9.82 in | AE2: | 0.36 |
| I: | 4.84 in | AE1: | 0.6 |
| AJ: | 7.25 | AG: | 7.5 |
| B: | 8.12 | V: | 2.51 in |
| L: | 6.57 in | C: | 8.88 in |
| AD: | 6.53 | T: | 1.438 |
| G: | 2 | BD: | 9 |
| D: | 3.25 | AK: | 8.5 |
| BF: | 0.53 | F: | 4 |
| U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.382 |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Assembly: | HM-2 |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

