Grove Gear HM230-30-2-1.438-180TC-L2
Part #:HM230-30-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.438 |
| F: | 4 | C: | 8.88 in |
| B: | 8.12 | G: | 2 |
| AK: | 8.5 | AE2: | 0.36 |
| D: | 3.25 | BD: | 9 |
| U: | 0.875 in | L1: | 9.82 in |
| BF: | 0.53 | AD: | 6.53 |
| AE1: | 0.6 | V: | 2.51 in |
| L: | 6.57 in | BE1: | 0.5 in |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 7.5 |
Technical Specifications
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Assembly: | HM-2 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.382 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

