Grove Gear HM230-30-2-1.438-56C-L2
Part #:HM230-30-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| B: | 8.12 | BF: | 0.41 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| D: | 3.25 | AE1: | 0.6 |
| BE: | 0.38 in | AG: | 7.5 |
| T: | 1.438 | G: | 2 |
| AE2: | 0.36 | L: | 6.57 in |
| F: | 4 | AD: | 6.53 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | LM: | 8.82 |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.382 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

