Grove Gear HM230-30-2-1.500-140TC-L9
Part #:HM230-30-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | C: | 8.88 in |
| G: | 2 | AD: | 6.53 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.36 | BE: | 0.38 in |
| AE1: | 0.6 | AK: | 4.5 |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 7.5 | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| F: | 4 | D: | 3.25 |
| B: | 8.12 | BD: | 5.88 |
| T: | 1.5 |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.382 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

