How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BD: | 9 |
| BE1: | 0.5 in | V: | 2.51 in |
| AK: | 8.5 | T: | 1.5 |
| AD: | 6.53 | C: | 8.88 in |
| D: | 3.25 | L1: | 9.82 in |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| F: | 4 | AE1: | 0.6 |
| BF: | 0.53 | B: | 8.12 |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 2.382 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

