How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| U: | 0.875 in | BD: | 9 |
| AE1: | 0.6 | F: | 4 |
| T: | 1.5 | I: | 4.84 in |
| L: | 6.57 in | AK: | 8.5 |
| AG: | 7.5 | L1: | 9.82 in |
| D: | 3.25 | C: | 8.88 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AE2: | 0.36 | B: | 8.12 |
| AD: | 6.53 | BE1: | 0.5 in |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.382 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Bore Code: | 24 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Ratio: | 30:1 | Assembly: | HM-2 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

