How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.5 |
| G: | 2 | C: | 8.88 in |
| B: | 8.12 | V: | 2.51 in |
| F: | 4 | BD: | 9 |
| L1: | 9.82 in | BF: | 0.53 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AD: | 6.53 |
| AE2: | 0.36 | AG: | 7.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 3.25 | AK: | 8.5 |
| AE1: | 0.6 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Ratio Range: | 30:1 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.382 | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

