Grove Gear HM230-30-2-1.500-56C-L4
Part #:HM230-30-2-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| BD: | 5.88 | BF: | 0.41 |
| F: | 4 | AJ: | 5.88 |
| L: | 6.57 in | AK: | 4.5 |
| T: | 1.5 | LM: | 8.82 |
| Center Distance (in): | 3 in | B: | 8.12 |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2 | AE1: | 0.6 |
| I: | 4.84 in | AE2: | 0.36 |
| AD: | 6.53 | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.382 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

