How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| BF: | 0.41 | T: | 1.625 |
| C: | 8.88 in | L: | 6.57 in |
| AE2: | 0.36 | AD: | 6.53 |
| AK: | 4.5 | LM: | 8.82 |
| F: | 4 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.25 |
| B: | 8.12 | G: | 2 |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.6 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.382 |
| Ratio: | 30:1 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

