How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.6 |
| B: | 8.12 | T: | 1.625 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| BE1: | 0.5 in | F: | 4 |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.25 | C: | 8.88 in |
| G: | 2 | BF: | 0.53 |
| AD: | 6.53 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.36 |
| L: | 6.57 in | V: | 2.51 in |
| AG: | 7.5 |
Technical Specifications
| Model Code: | HM230 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.382 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

