How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | L: | 6.57 in |
| V: | 2.51 in | F: | 4 |
| BE1: | 0.5 in | U: | 0.875 in |
| B: | 8.12 | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AJ: | 7.25 | AD: | 6.53 |
| G: | 2 | C: | 8.88 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 7.5 | I: | 4.84 in |
| D: | 3.25 | T: | 1.625 |
| AE2: | 0.36 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.382 | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

