How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 8.82 |
| BF: | 0.41 | AG: | 7.5 |
| U: | 0.875 in | L: | 6.57 in |
| I: | 4.84 in | T: | 1.625 |
| AE2: | 0.36 | F: | 4 |
| B: | 8.12 | V: | 2.51 in |
| BD: | 5.88 | AD: | 6.53 |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | C: | 8.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.382 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

