Grove Gear HM230-30-2-1.688-180TC-L1
Part #:HM230-30-2-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.25 |
| G: | 2 | T: | 1.688 |
| L: | 6.57 in | AE2: | 0.36 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.53 | B: | 8.12 |
| AE1: | 0.6 | AJ: | 7.25 |
| AK: | 8.5 | AD: | 6.53 |
| BD: | 9 | L1: | 9.82 in |
| I: | 4.84 in | F: | 4 |
| C: | 8.88 in | AG: | 7.5 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.382 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

