How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.36 |
| I: | 4.84 in | C: | 8.88 in |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.25 | AG: | 7.5 |
| G: | 2 | B: | 8.12 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| U: | 0.875 in | AE1: | 0.6 |
| L1: | 9.82 in | AD: | 6.53 |
| F: | 4 | T: | 1.688 |
| BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 27 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 2.382 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

