How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AE2: | 0.36 |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | F: | 4 |
| AE1: | 0.6 | AG: | 7.5 |
| LM: | 8.82 | BD: | 5.88 |
| G: | 2 | AD: | 6.53 |
| U: | 0.875 in | B: | 8.12 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| C: | 8.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.382 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

