How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LM: | 8.82 |
| D: | 3.25 | AE1: | 0.6 |
| G: | 2 | AG: | 7.5 |
| I: | 4.84 in | BD: | 5.88 |
| BF: | 0.41 | B: | 8.12 |
| U: | 0.875 in | AJ: | 5.88 |
| BE: | 0.38 in | C: | 8.88 in |
| F: | 4 | Center Distance (in): | 3 in |
| V: | 2.51 in | L: | 6.57 in |
| AK: | 4.5 | AE2: | 0.36 |
| AD: | 6.53 |
Technical Specifications
| Bore Code: | 27 | Input HP @ 1750 RPM: | 2.382 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

