How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.84 in | B: | 8.12 |
| AK: | 8.5 | U: | 0.875 in |
| AD: | 6.53 | D: | 3.25 |
| L1: | 9.82 in | AG: | 7.5 |
| BE1: | 0.5 in | T: | 1.75 |
| C: | 8.88 in | G: | 2 |
| F: | 4 | AE1: | 0.6 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.382 |
| Ratio Range: | 30:1 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

