Grove Gear HM230-30-2-1.750-56C-L3
Part #:HM230-30-2-1.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| U: | 0.875 in | BE: | 0.38 in |
| AD: | 6.53 | C: | 8.88 in |
| V: | 2.51 in | AE1: | 0.6 |
| AG: | 7.5 | BF: | 0.41 |
| L: | 6.57 in | G: | 2 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AE2: | 0.36 | B: | 8.12 |
| D: | 3.25 | F: | 4 |
| T: | 1.75 | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Assembly: | HM-2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.382 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

