Grove Gear HM230-30-2-1.750-56C-L4
Part #:HM230-30-2-1.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AD: | 6.53 |
| D: | 3.25 | BD: | 5.88 |
| LM: | 8.82 | AK: | 4.5 |
| U: | 0.875 in | G: | 2 |
| L: | 6.57 in | AE1: | 0.6 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| C: | 8.88 in | BE: | 0.38 in |
| AE2: | 0.36 | V: | 2.51 in |
| AG: | 7.5 | B: | 8.12 |
| T: | 1.75 | BF: | 0.41 |
| I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.382 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

