Grove Gear HM230-30-2-1.938-140TC-L1
Part #:HM230-30-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | Center Distance (in): | 3 in |
| L: | 6.57 in | BD: | 5.88 |
| C: | 8.88 in | U: | 0.875 in |
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 | B: | 8.12 |
| AJ: | 5.88 | F: | 4 |
| AK: | 4.5 | LM: | 8.82 |
| AE1: | 0.6 | V: | 2.51 in |
| G: | 2 | AG: | 7.5 |
| AD: | 6.53 | T: | 1.938 |
| AE2: | 0.36 |
Technical Specifications
| Bore Code: | 31 | Assembly: | HM-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.382 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

