Grove Gear HM230-30-2-1.938-140TC-L3
Part #:HM230-30-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| C: | 8.88 in | B: | 8.12 |
| U: | 0.875 in | AE2: | 0.36 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2 |
| T: | 1.938 | AK: | 4.5 |
| L: | 6.57 in | LM: | 8.82 |
| AE1: | 0.6 | D: | 3.25 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 6.53 | F: | 4 |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 2.382 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

